Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
560083
Bill of material
5600834801
PN
Part Number
5600834801
DESC
Long Description
CMC Header, 48-Way, Vertical, 1 Port, Black Coding
CIRCUITS
Circuits (Loaded)
48
CURRENT
Current - Maximum per Contact
12.0, 2.5 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady