Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
34763
Bill of material
347630005
PN
Part Number
347630005
DESC
Long Description
CMC Header, 154 Circuits, 3-Bay, Bay-X (Brown) 48 Circuits, Bay-Y (Brown) 53 Circuits, Bay-Z (Black) 53 Circuits, Compliant Pin, Press-Fit Style
CIRCUITS
Circuits (Loaded)
154
CURRENT
Current - Maximum per Contact
10.5, 13.5, 17.0, 8.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси