Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
503557
Bill of material
5035571600
PN
Part Number
5035571600
DESC
Long Description
2.00mm (.079”) Pitch Wire-to-Board PCB Receptacle, Through Hole, Dual Row, Vertical, With Floating Feature for Blind Mating, 16 Circuits
CIRCUITS
Circuits (Loaded)
16
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady