Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
215423
Bill of material
2154228080
PN
Part Number
2154228080
DESC
Long Description
Mini50 V0 Unsealed Header, Right-Angle, SMT, Single Row, 8 Circuits, Tin (Sn) Plating, Polarization Option A, Black, Tape and Reel
CIRCUITS
Circuits (Loaded)
8
CURRENT
Current - Maximum per Contact
4.0 (for reference only) A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси