Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
47286
Bill of material
472861001
PN
Part Number
472861001
DESC
Long Description
2.00mm Pitch Battery Connector, Surface Mount, Contact Width 0.70mm, Dimple on Contact Area, Working Height 1.60mm, 4 Circuits, Lead-Free
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady