Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
46984
Bill of material
469842231
PN
Part Number
469842231
DESC
Long Description
10.00mm Pitch Mini-Fit Sr. Header, Single Row, Right-Angle, 2.36mm PCB Thickness, Gold (Au) Plating, 2 Circuits
CIRCUITS
Circuits (Loaded)
2
CURRENT
Current - Maximum per Contact
50.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady