Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
49616
Bill of material
496160711
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady