카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Molex
Description
95522
Bill of material
955222647
PN
Part Number
955222647
DESC
Long Description
Modular Jack, Vertical, Top Entry, Through Hole, 6/4, High Profile, with Ribs, Tray
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Vertical (Top Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
6/4
TIS
Termination Interface: Style
Through Hole
미리보기
3D
Footprint by Ultralibrarian
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.