Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
85510
Bill of material
855105118
PN
Part Number
855105118
DESC
Long Description
Modular Jack, Vertical, Top Entry, Surface Mount, 6/4, Solder Tabs, Pick-and-Place Polyimide Tape, 13" Reel
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Vertical (Top Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
6/4
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси