Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Molex
Description
43223
Bill of material
432236128
PN
Part Number
DESC
Long Description
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
PLC
Positions / Loaded Contacts
6/4
TIS
Termination Interface: Style
Through Hole
预览
3D
Footprint by Ultralibrarian
产品供应商所在地
选择一个国家/地区查看当地办事处