Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
93836
Bill of material
938363026
PN
Part Number
938363026
DESC
Long Description
MXMag Fast Ethernet 4 Core Non-PoE Dual-Port RJ45 Connector, 21.40mm Depth, 2.20mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green-Yellow LEDs, Standard Temperature, Tape and Reel
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x2
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady