카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Molex
Description
93753
Bill of material
937535320
PN
Part Number
937535320
DESC
Long Description
MXMag Fast Ethernet 4 Core Non-PoE Single-Port RJ45 Connector, 21.40mm Depth, 3.30mm Phy Pin Length, Right-Angle, Standard Profile, without Shield Tabs, Non-LED, Industrial Temperature, with Pick-and-Place Option, Tape and Reel
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
미리보기
3D
Footprint by Ultralibrarian
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.