Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
93745
Bill of material
937453608
PN
Part Number
937453608
DESC
Long Description
MXMag Gigabit Ethernet 8 Core Non-PoE Single-Port RJ45 Connector, 21.40mm Depth, 1.80mm Phy Pin Length, Right-Angle, Inverted Profile, with Shield Tabs, with Green/Yellow-Green/Yellow LEDs, Standard Temperature, Pin in Paste Capable, with 2kV Shield Connection, Tray
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
Yes
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady