Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
78294
Bill of material
782940001
PN
Part Number
782940001
DESC
Long Description
1.00mm Pitch DDR3 DIMM Socket, Vertical, Press-Fit, with Pegs, Black Housing and Latches, 0.76µm Gold (Au) Plating, 3.30mm Compliant Pin Length, 3.60mm PCB Thickness, 240 Circuits, Lead-Free
CIRCUITS
Circuits (Loaded)
240
CURRENT
Current - Maximum per Contact
1.0 A
EA
Entry Angle
Vertical
JEDEC
JEDEC Outline
MO-269
LENGTH
PC Tail Length
3.30 mm
PCBTHICKNESS
PCB Thickness - Recommended
3.60 mm
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady