Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Molex
Description
151024
Bill of material
1510240022
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
288
CURRENT
Current - Maximum per Contact
0.75 A
EA
Entry Angle
Vertical (Top Entry)
JEDEC
JEDEC Outline
MO-309
LENGTH
PC Tail Length
1.85 mm
PCBTHICKNESS
PCB Thickness - Recommended
1.57 mm
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady