Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
48391
Bill of material
483910003
PN
Part Number
483910003
DESC
Long Description
Universal Serial Bus (USB 3.0) I/O Receptacle, Right-Angle, Type A, High-Temperature Blue Nylon, 15µ' Gold (Au) Plating, Contact Height 6.09mm
CIRCUITS
Circuits (Loaded)
9
CURRENT
Current - Maximum per Contact
1.8 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady