Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
48204
Bill of material
482040001
PN
Part Number
482040001
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Upright Right-Angle, Reverse Type, Solder Tail Length 2.90mm, 3.70mm Beveled Metal Pins, PCB Thickness 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady