Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
47491
Bill of material
474910001
PN
Part Number
474910001
DESC
Long Description
Micro-USB B Receptacle, Mid-Mount, Matte Tin Plated Shell, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.8, 1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси