Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
217175
Bill of material
2171750001
PN
Part Number
2171750001
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Top Mount, 6 Circuits, Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
1.25 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси