Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
213083
Bill of material
2130830005
PN
Part Number
2130830005
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Single Row, Surface Mount, Gold (Au) Plating, Waterproof
CIRCUITS
Circuits (Loaded)
16
CURRENT
Current - Maximum per Contact
5.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси