Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
204926
Bill of material
2049261103
PN
Part Number
2049261103
DESC
Long Description
Micro-USB B Receptacle without Flange, Surface Mount, Waterproof, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.8, 1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси