Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
203615
Bill of material
2036150003
PN
Part Number
2036150003
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, 16 Pin, Right-Angle, Top Mount, Surface Mount, Waterproof
CIRCUITS
Circuits (Loaded)
16
CURRENT
Current - Maximum per Contact
5.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady