Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
105455
Bill of material
1054550101
PN
Part Number
1054550101
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Mid-Mount, Surface Mount, Gold (Au) Flash over 0.75µm Palladium Nickel Plating, 0.70mm Solder Tab
CIRCUITS
Circuits (Loaded)
24
CURRENT
Current - Maximum per Contact
0.25,1.25,5.0, See Product Specification A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady