Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Molex
Description
105450
Bill of material
1054500101
PN
Part Number
1054500101
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, Gold (Au) Flash over 0.76µm Palladium Nickel Plating
CIRCUITS
Circuits (Loaded)
24
CURRENT
Current - Maximum per Contact
0.25,1.25,5.0, See Product Specification A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Voransichten
3D
Footprint by Ultralibrarian
Niederlassungen des Kataloganbieters
Wählen Sie ein Land aus, um die Niederlassungen zu sehen