Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
78717
Bill of material
787170002
PN
Part Number
787170002
DESC
Long Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Right-Angle, Surface Mount, with Forklock, 7.07mm Height, 3.50mm Peg Length, 2.36mm PCB Thickness, 29 Circuits, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits (Loaded)
29
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady