Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
53988
Bill of material
539880619
PN
Part Number
539880619
DESC
Long Description
2.00mm Pitch Serial I/O Connector, Receptacle, Wire-to-Wire, Solder Type, 6 Circuits
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
2.0 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
N/A
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady