Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
53460
Bill of material
534600639
PN
Part Number
534600639
DESC
Long Description
2.00mm Pitch IEEE 1394-1995 Shielded I/O PCB Socket, Right-Angle, Upright, with Kinked Solder Tabs, Reflow Dip, 6 Circuits
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady