Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
218847
Bill of material
2188470001
PN
Part Number
2188470001
DESC
Long Description
Universal Serial Bus (USB) Shielded I/O Plug, Type C, Vertical, Surface Mount, 24 Circuits, Gold (Au) Flash Plating
CIRCUITS
Circuits (Loaded)
24
CURRENT
Current - Maximum per Contact
0.25,1.25,5.0, See Product Specification A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси