Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Molex
Description
170432
Bill of material
1704320001
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
38
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
28.0, 56.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady