Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
173159
Bill of material
1731590005
PN
Part Number
1731590005
DESC
Long Description
zCXP Long Connector Assembly, 0.80mm Pitch, Belly-to-Belly, with Extended EMI Clip, Gold (Au) Over Nickel Plated, 84 Circuits
CIRCUITS
Circuits (Loaded)
84
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
25.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady