Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
76352
Bill of material
763525001
PN
Part Number
763525001
DESC
Long Description
Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-8 Multi-Port Connector with 4 Lightpipe Ports, EMI Metal Gasket, 320 Circuits, Tin (Sn) Tails
CIRCUITS
Circuits (Loaded)
320
CURRENT
Current - Maximum per Contact
0.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси