Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
76046
Bill of material
760465001
PN
Part Number
760465001
DESC
Long Description
Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-4 Multi-Port Connector with 4 Lightpipe Ports, EMI Metal Gasket, 160 Circuits, Tin (Sn) Tails
CIRCUITS
Circuits (Loaded)
160
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
10.0, 28.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady