Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
75451
Bill of material
754515001
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
240
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
10.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady