Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Molex
Description
204058
Bill of material
2040588112
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
152
CURRENT
Current - Maximum per Contact
2.0 A
DR
Data Rate
56.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady