Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
215980
Bill of material
2159801001
PN
Part Number
2159801001
DESC
Long Description
NearStack HD Connector, 56 Circuits, 18 Differential Pair, 3.20mm Shell Leg Length, with Pick and Place Dust Cap
CIRCUITS
Circuits (Loaded)
56
CURRENT
Current - Maximum per Contact
0.65 A
DR
Data Rate
64 (PAM-4) Gbps
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady