Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
221700
Bill of material
2217001100
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
50
CURRENT
Current - Maximum per Contact
0.65, 0.3, 4.0 A
DR
Data Rate
32.0 Gbps
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady