Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
213720
Bill of material
2137201000
PN
Part Number
2137201000
DESC
Long Description
Micro-Lock Plus Male Crimp Terminal, 2.00mm Pitch, Tin (Sn) Plating, 22-26 AWG, Reel
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.700 µm
WS
Wire Size
22, 24, 26 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady