Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
50034
Bill of material
500348000
PN
Part Number
500348000
DESC
Long Description
2.00mm Pitch, Board-in Male Crimp Terminal, Vertical, Pre-Tin Plated, 26-30 AWG, Reel
CURRENT
Current - Maximum per Contact
2.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.889 µm
WS
Wire Size
26, 28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady