Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Molex
Description
206653
Bill of material
2066538280
PN
Part Number
DESC
Long Description
PSC
(p)ower-(s)ignal Configuration
CURRENT
Current - Maximum per Contact
1.1 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Vertical
PCBTHICKNESS
PCB Thickness - Recommended
1.57 mm
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady