Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
75542
Bill of material
755425000
PN
Part Number
755425000
DESC
Long Description
EXTreme PowerMass, 150 Amp Module, 1 Circuit, Vertical Receptacle, Lead-Free
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Mximum per Contct
150.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
4
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси