Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Molex
Description
172047
Bill of material
1720471002
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
2
CURRENT
Current - Mximum per Contct
30.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady