Catalog navigation
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
Molex
Description
219562
Bill of material
2195620024
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
130.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
预览
3D
Footprint by Ultralibrarian
产品供应商所在地
选择一个国家/地区查看当地办事处