Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
46437
Bill of material
464371023
PN
Part Number
DESC
Long Description
2.54mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly, 2 Power Circuits, 15 Signal Circuits, 2 Power Circuits, Halogen Free
CIRCUITS
Circuits (Loaded)
19
CURRENT
Current - Mximum per Contct
2.5, 60.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 3
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady