Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
Molex
Description
46562
Bill of material
465623129
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
4.5 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
5
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Filiales del fabricante
Seleccione un país para ver las oficinas locales