Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Molex
Description
71741
Bill of material
717410003
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
84
CURRENT
Current - Mximum per Contct
1.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Filiales del fabricante
Seleccione un país para ver las oficinas locales