Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
505006
Bill of material
5050060812
PN
Part Number
5050060812
DESC
Long Description
SlimStack Board-to-Board Plug, 0.40mm Pitch, Battery Series, 0.75mm Mated Height, 2.50mm Mated Width, 8 Circuits, 6.0A
CIRCUITS
Circuits (Loaded)
8
CURRENT
Current - Mximum per Contct
3.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady