Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
216657
Bill of material
2166570109
PN
Part Number
2166570109
DESC
Long Description
SlimStack Board-to-Board Plug, 0.40mm Pitch, 0.70mm Height, 6 Signal Pin + 4 Power Pin + 2 Fitting Nail, 15A Battery B-to-B
CIRCUITS
Circuits (Loaded)
10
CURRENT
Current - Mximum per Contct
0.3, 15.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady