Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Molex
Description
218876
Bill of material
2188760064
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
0.3, 1.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady