Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
78218
Bill of material
782181001
PN
Part Number
782181001
DESC
Long Description
Impact 6 Pair, Vertical Power Receptacle, Press-Fit, LCP, Glass Filled UL94-V0, Black, Lead-Free
APPLICATION
Application
Conventional, Mezzanine, Orthogonal Midplane
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
20.0 A
DR
Data Rate
N/A Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси