Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
74605
Bill of material
746057777
PN
Part Number
746057777
DESC
Long Description
VHDM L-Series Optimized for Single-Ended, low speed applications delivering data rates < 1 Gbps. Modular construction enables design flexibility. Wafer receptacle, Right-Angle, 6-Row, Lead-free
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
< 1 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady